1	0.000000			CC3300	40	
2	8.426022			CC3300	60	SetState: State change to 1
3	8.426022			CC3300	79	ReadBypassLevel: Bypass level read done
4	8.427470			CC3300	100	bmFlow_SetExpectedBypassBitmap: SoP Mode = 0x1
5	8.427470			CC3300	114	bmFlow_SetExpectedBypassBitmap: Expected flow bitmap = 0x18
6	8.427470			CC3300	65	--- HandleResetCause ---
7	8.427470			CC3300	73	System Info 0x6: Set to 0x0
8	8.427470			CC3300	73	System Info 0x5: Set to 0x3
9	8.427470			CC3300	63	Reset cause value: 0x3
10	8.428544			CC3300	75	PoR detected. Normal execution
11	8.428544			CC3300	72	bmState_SetEvent: New Event: 2
12	8.428544			CC3300	55	--- ReadPllLock ---
13	8.428544			CC3300	73	System Info 0x7: Set to 0x1
14	8.428544			CC3300	65	--- CheckTemeprature ---
15	8.428544			CC3300	73	CheckTemeprature: rxResult = 344
16	8.428544			CC3300	57	--- GenerateSeed ---
17	8.429551			CC3300	59	GenerateSeed: Bypassed
18	8.429551			CC3300	69	bootman_randDelay: Bypassed
19	8.429551			CC3300	71	--- ReadValidateFuseRom ---
20	8.429551			CC3300	100	Bit field Bypass content: 0x7, Bitfield CRC content: 0x124
21	8.429551			CC3300	100	Calculated CRC-16 value: 0x124, Num of protected bytes: 68
22	8.429551			CC3300	103	ValidateCustomerOtp: CRC is bypassed, CRC bypass field: 0x0
23	8.429551			CC3300	46	--- HwInit ---
24	8.429551			CC3300	72	--- enableMemProtection ---
25	8.430914			CC3300	73	System Info 0xA: Set to 0x1
26	8.430914			CC3300	74	System Info 0x1: Set to 0x80
27	8.430914			CC3300	80	ReadClockInfo: Slow clock source internal
28	8.430914			CC3300	64	--- HandleLifeCycle ---
29	8.430914			CC3300	73	System Info 0xE: Set to 0x0
30	8.430914			CC3300	78	System Info 0xF: Set to 0xCA5B3A
31	8.432255			CC3300	80	System Info 0x11: Set to 0xBA31B09
32	8.432255			CC3300	74	System Info 0x12: Set to 0x0
33	8.432255			CC3300	74	System Info 0x13: Set to 0x0
34	8.432255			CC3300	74	System Info 0x14: Set to 0x2
35	8.432255			CC3300	74	System Info 0x1A: Set to 0x0
36	8.433238			CC3300	81	System Info 0x1B: Set to 0x90813C90
37	8.433238			CC3300	77	System Info 0x1C: Set to 0xF8FB
38	8.433238			CC3300	70	systemInfo_HostInfoInit
39	8.433238			CC3300	106	bmFlow_ValidateFlowBitmap: Expected bypass bitmap = 0x18
40	8.433238			CC3300	104	bmFlow_ValidateFlowBitmap: Actual bypass bitmap = 0x18
41	8.433238			CC3300	103	bmFlow_ValidateFlowBitmap: Actual flow bitmap = 0x3E7
42	8.434215			CC3300	73	bmTransport_Init: Init done
43	8.434215			CC3300	72	bmContainer_Init: Init done
44	8.434215			CC3300	99	++++++++++++++++++++++++++++++++++++++++++++++++++
45	8.434215			CC3300	65	ROM Version: 0x1
46	8.434215			CC3300	78	ROM BootMan Version: 1.0.0.31
47	8.434215			CC3300	73	Device Part Number:  0x0
48	8.434215			CC3300	73	Package Type:        0x0
49	8.435472			CC3300	73	PG Version:          0x2
50	8.435472			CC3300	73	Metal Version:       0x1
51	8.435472			CC3300	73	TI FUSE ROM version: 0x1
52	8.435472			CC3300	99	++++++++++++++++++++++++++++++++++++++++++++++++++
53	8.435472			CC3300	63	ROM Bootman init complete
54	8.435472			CC3300	78	bmStatus_SetStatus: Set status 11
55	8.435472			CC3300	107	bmState_MainLoop: Received event 2 while in state 0
56	8.436460			CC3300	97	commandCompleteMBox_sendReport len 706
57	8.495330			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
58	8.503982			CC3300	95	commandCompleteMBox_sendReport len 0
59	8.639155			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
60	8.639155			CC3300	95	commandCompleteMBox_sendReport len 0
61	8.703626			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
62	8.703626			CC3300	71	Set command complete. len 704
63	8.704603			CC3300	97	commandCompleteMBox_sendReport len 706
64	8.759473			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
65	8.759473			CC3300	95	commandCompleteMBox_sendReport len 0
66	8.829699			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
67	8.978201			CC3300	71	Set command complete. len 704
68	8.978201			CC3300	97	commandCompleteMBox_sendReport len 706
69	9.021623			CC3300	95	commandCompleteMBox_sendReport len 0
70	9.110688			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
71	9.110688			CC3300	72	bmState_SetEvent: New Event: 4
72	9.110688			CC3300	60	SetState: State change to 4
73	9.111680			CC3300	43	DSSM deinit
74	9.111680			CC3300	120	bm_transport_header_process: Processing record header of type 0
75	9.111680			CC3300	120	bm_transport_digest_process: Processing record digest of type 0
76	9.111680			CC3300	108	bmState_MainLoop: Received event 16 while in state 0
77	9.134270			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000000
78	9.258588			CC3300	60	SetState: State change to 4
79	9.258588			CC3300	98	bmTransport_Receive: Processing chunk of size 128
80	9.259878			CC3300	120	bm_transport_header_process: Processing record header of type 6
81	9.259878			CC3300	120	bm_transport_digest_process: Processing record digest of type 6
82	9.259878			CC3300	112	bm_transport_digest_process: Record digest process done
83	9.259878			CC3300	94	bm_record_receive: Record validation success
84	9.259878			CC3300	72	bmState_SetEvent: New Event: 5
85	9.259878			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
86	9.261089			CC3300	69	Set command complete. len 4
87	9.261089			CC3300	97	commandCompleteMBox_sendReport len 224
88	9.261089			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
89	9.261089			CC3300	95	commandCompleteMBox_sendReport len 0
90	9.375540			CC3300	60	SetState: State change to 4
91	9.375540			CC3300	120	bm_transport_digest_process: Processing record digest of type 2
92	9.375540			CC3300	112	bm_transport_digest_process: Record digest process done
93	9.376518			CC3300	94	bm_record_receive: Record validation success
94	9.376518			CC3300	72	bmState_SetEvent: New Event: 5
95	9.376518			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
96	9.376518			CC3300	60	SetState: State change to 2
97	9.376518			CC3300	69	Set command complete. len 4
98	9.376518			CC3300	95	commandCompleteMBox_sendReport len 6
99	9.424970			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
100	9.424970			CC3300	95	commandCompleteMBox_sendReport len 0
101	9.516082			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
102	9.516082			CC3300	72	bmState_SetEvent: New Event: 4
103	9.516082			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
104	9.516082			CC3300	60	SetState: State change to 4
105	9.517029			CC3300	98	bmTransport_Receive: Processing chunk of size 456
106	9.517029			CC3300	120	bm_transport_header_process: Processing record header of type 1
107	9.517029			CC3300	112	bm_transport_header_process: Record header process done
108	9.517029			CC3300	120	bm_transport_digest_process: Processing record digest of type 1
109	9.517029			CC3300	112	bm_transport_digest_process: Record digest process done
110	9.517029			CC3300	114	bm_transport_data_process: Processing record data of type 1
111	9.517029			CC3300	106	bm_transport_data_process: Record data process done
112	9.518006			CC3300	94	bm_record_receive: Record validation success
113	9.518006			CC3300	72	bmState_SetEvent: New Event: 5
114	9.518006			CC3300	69	Set command complete. len 4
115	9.518006			CC3300	95	commandCompleteMBox_sendReport len 6
116	9.675467			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
117	9.675467			CC3300	72	bmState_SetEvent: New Event: 4
118	9.675467			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
119	9.675467			CC3300	60	SetState: State change to 4
120	9.676510			CC3300	98	bmTransport_Receive: Processing chunk of size 768
121	9.676510			CC3300	120	bm_transport_header_process: Processing record header of type 3
122	9.676510			CC3300	112	bm_transport_header_process: Record header process done
123	9.676510			CC3300	120	bm_transport_digest_process: Processing record digest of type 3
124	9.676510			CC3300	112	bm_transport_digest_process: Record digest process done
125	9.676510			CC3300	101	bm_container_get_bin_key_info: No key info
126	9.676510			CC3300	72	bmState_SetEvent: New Event: 5
127	9.677912			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
128	9.677912			CC3300	69	Set command complete. len 4
129	9.677912			CC3300	95	commandCompleteMBox_sendReport len 6
130	9.678422			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
131	9.678422			CC3300	95	commandCompleteMBox_sendReport len 0
132	9.802795			CC3300	72	bmState_SetEvent: New Event: 4
133	9.802795			CC3300	72	bmState_SetEvent: New Event: 5
134	9.803784			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
135	9.803784			CC3300	60	SetState: State change to 2
136	9.803784			CC3300	95	commandCompleteMBox_sendReport len 6
137	9.803784			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
138	9.803784			CC3300	95	commandCompleteMBox_sendReport len 0
139	9.901952			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
140	9.901952			CC3300	72	bmState_SetEvent: New Event: 4
141	9.901952			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
142	9.901952			CC3300	60	SetState: State change to 4
143	9.901952			CC3300	98	bmTransport_Receive: Processing chunk of size 536
144	9.901952			CC3300	114	bm_transport_data_process: Processing record data of type 3
145	9.901952			CC3300	121	bmContainer_ProcessBinObj: Processing bin object record of type 7
146	9.901952			CC3300	106	bm_transport_data_process: Record data process done
147	10.004373			CC3300	94	bm_record_receive: Record validation success
148	10.004373			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
149	10.004373			CC3300	60	SetState: State change to 2
150	10.004373			CC3300	95	commandCompleteMBox_sendReport len 6
151	10.004373			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
152	10.065416			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000020 and masked status 0x00000010
153	10.066389			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
154	10.066389			CC3300	60	SetState: State change to 4
155	10.066389			CC3300	120	bm_transport_header_process: Processing record header of type 3
156	10.066389			CC3300	112	bm_transport_header_process: Record header process done
157	10.066389			CC3300	72	bmState_SetEvent: New Event: 5
158	10.067586			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
159	10.067586			CC3300	60	SetState: State change to 2
160	10.067586			CC3300	69	Set command complete. len 4
161	10.067586			CC3300	95	commandCompleteMBox_sendReport len 6
162	10.182895			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
163	10.182895			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
164	10.182895			CC3300	60	SetState: State change to 4
165	10.182895			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
166	10.182895			CC3300	60	SetState: State change to 2
167	10.182895			CC3300	95	commandCompleteMBox_sendReport len 6
168	10.342494			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
169	10.342494			CC3300	72	bmState_SetEvent: New Event: 4
170	10.342494			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
171	10.343472			CC3300	72	bmState_SetEvent: New Event: 5
172	10.343472			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
173	10.343472			CC3300	60	SetState: State change to 2
174	10.343472			CC3300	69	Set command complete. len 4
175	10.343472			CC3300	95	commandCompleteMBox_sendReport len 6
176	10.453430			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
177	10.453430			CC3300	72	bmState_SetEvent: New Event: 4
178	10.453430			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
179	10.453430			CC3300	60	SetState: State change to 4
180	10.454417			CC3300	98	bmTransport_Receive: Processing chunk of size 768
181	10.454417			CC3300	60	SetState: State change to 2
182	10.454417			CC3300	69	Set command complete. len 4
183	10.485477			CC3300	95	commandCompleteMBox_sendReport len 0
184	10.572925			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
185	10.572925			CC3300	72	bmState_SetEvent: New Event: 4
186	10.572925			CC3300	60	SetState: State change to 4
187	10.573877			CC3300	98	bmTransport_Receive: Processing chunk of size 224
188	10.573877			CC3300	69	Set command complete. len 4
189	10.573877			CC3300	95	commandCompleteMBox_sendReport len 6
190	10.723143			CC3300	72	bmState_SetEvent: New Event: 4
191	10.723143			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
192	10.723143			CC3300	60	SetState: State change to 4
193	10.723143			CC3300	98	bmTransport_Receive: Processing chunk of size 768
194	10.724122			CC3300	69	Set command complete. len 4
195	10.724122			CC3300	95	commandCompleteMBox_sendReport len 6
196	10.724122			CC3300	95	commandCompleteMBox_sendReport len 0
197	10.842362			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
198	10.842362			CC3300	72	bmState_SetEvent: New Event: 4
199	10.842362			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
200	10.843337			CC3300	60	SetState: State change to 4
201	10.843337			CC3300	98	bmTransport_Receive: Processing chunk of size 768
202	10.843337			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000000
203	10.953878			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
204	10.953878			CC3300	72	bmState_SetEvent: New Event: 4
205	10.953878			CC3300	98	bmTransport_Receive: Processing chunk of size 768
206	10.954867			CC3300	72	bmState_SetEvent: New Event: 5
207	10.954867			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
208	10.954867			CC3300	60	SetState: State change to 2
209	11.080309			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
210	11.080309			CC3300	72	bmState_SetEvent: New Event: 4
211	11.080309			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
212	11.080309			CC3300	72	bmState_SetEvent: New Event: 5
213	11.081354			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
214	11.081354			CC3300	60	SetState: State change to 2
215	11.081354			CC3300	95	commandCompleteMBox_sendReport len 6
216	11.118104			CC3300	95	commandCompleteMBox_sendReport len 0
217	11.218530			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
218	11.218530			CC3300	72	bmState_SetEvent: New Event: 4
219	11.218530			CC3300	72	bmState_SetEvent: New Event: 5
220	11.218530			CC3300	95	commandCompleteMBox_sendReport len 6
221	11.251566			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
222	11.251566			CC3300	95	commandCompleteMBox_sendReport len 0
223	11.366876			CC3300	109	bmState_MainLoop: Received event 65 while in state 16
224	11.366876			CC3300	95	commandCompleteMBox_sendReport len 6
225	11.366876			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
226	11.368271			CC3300	95	commandCompleteMBox_sendReport len 0
227	11.480546			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
228	11.480546			CC3300	60	SetState: State change to 4
229	11.480546			CC3300	98	bmTransport_Receive: Processing chunk of size 768
230	11.480546			CC3300	72	bmState_SetEvent: New Event: 5
231	11.481523			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
232	11.481523			CC3300	60	SetState: State change to 2
233	11.481523			CC3300	97	commandCompleteMBox_sendReport len 224
234	11.515035			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
235	11.515035			CC3300	95	commandCompleteMBox_sendReport len 0
236	11.634444			CC3300	72	bmState_SetEvent: New Event: 5
237	11.635578			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
238	11.635578			CC3300	60	SetState: State change to 2
239	11.635578			CC3300	69	Set command complete. len 4
240	11.635578			CC3300	95	commandCompleteMBox_sendReport len 6
241	11.635578			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
242	11.635578			CC3300	95	commandCompleteMBox_sendReport len 0
243	11.732100			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
244	11.732100			CC3300	72	bmState_SetEvent: New Event: 4
245	11.732100			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
246	11.732100			CC3300	98	bmTransport_Receive: Processing chunk of size 768
247	11.733608			CC3300	72	bmState_SetEvent: New Event: 5
248	11.733608			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
249	11.733608			CC3300	60	SetState: State change to 2
250	11.733608			CC3300	69	Set command complete. len 4
251	11.733608			CC3300	95	commandCompleteMBox_sendReport len 6
252	11.771600			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
253	11.771600			CC3300	95	commandCompleteMBox_sendReport len 0
254	11.864555			CC3300	98	bmTransport_Receive: Processing chunk of size 768
255	11.869988			CC3300	72	bmState_SetEvent: New Event: 5
256	11.869988			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
257	11.869988			CC3300	60	SetState: State change to 2
258	11.869988			CC3300	69	Set command complete. len 4
259	11.869988			CC3300	95	commandCompleteMBox_sendReport len 6
260	11.917999			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
261	11.917999			CC3300	95	commandCompleteMBox_sendReport len 0
262	12.009298			CC3300	72	bmState_SetEvent: New Event: 1
263	12.009298			CC3300	60	SetState: State change to 4
264	12.010250			CC3300	60	SetState: State change to 2
265	12.010250			CC3300	69	Set command complete. len 4
266	12.010250			CC3300	95	commandCompleteMBox_sendReport len 6
267	12.139010			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
268	12.139010			CC3300	72	bmState_SetEvent: New Event: 4
269	12.139010			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
270	12.139010			CC3300	60	SetState: State change to 4
271	12.139010			CC3300	98	bmTransport_Receive: Processing chunk of size 768
272	12.139010			CC3300	72	bmState_SetEvent: New Event: 5
273	12.140370			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
274	12.140370			CC3300	60	SetState: State change to 2
275	12.140370			CC3300	69	Set command complete. len 4
276	12.162618			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000021 and masked status 0x00000008
277	12.266962			CC3300	72	bmState_SetEvent: New Event: 4
278	12.266962			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
279	12.266962			CC3300	60	SetState: State change to 4
280	12.266962			CC3300	98	bmTransport_Receive: Processing chunk of size 768
281	12.266962			CC3300	72	bmState_SetEvent: New Event: 5
282	12.266962			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
283	12.297972			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
284	12.297972			CC3300	95	commandCompleteMBox_sendReport len 0
285	12.389175			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
286	12.389175			CC3300	72	bmState_SetEvent: New Event: 5
287	12.389175			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
288	12.390502			CC3300	60	SetState: State change to 2
289	12.424954			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
290	12.424954			CC3300	95	commandCompleteMBox_sendReport len 0
291	12.536457			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
292	12.536457			CC3300	72	bmState_SetEvent: New Event: 4
293	12.536457			CC3300	98	bmTransport_Receive: Processing chunk of size 768
294	12.563067			CC3300	95	commandCompleteMBox_sendReport len 0
295	12.660450			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
296	12.660450			CC3300	72	bmState_SetEvent: New Event: 4
297	12.660450			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
298	12.660450			CC3300	60	SetState: State change to 4
299	12.660450			CC3300	98	bmTransport_Receive: Processing chunk of size 768
300	12.661957			CC3300	72	bmState_SetEvent: New Event: 5
301	12.661957			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
302	12.661957			CC3300	60	SetState: State change to 2
303	12.661957			CC3300	69	Set command complete. len 4
304	12.662943			CC3300	95	commandCompleteMBox_sendReport len 6
305	12.694981			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
306	12.695972			CC3300	95	commandCompleteMBox_sendReport len 0
307	12.793710			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
308	12.793710			CC3300	72	bmState_SetEvent: New Event: 4
309	12.793710			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
310	12.793710			CC3300	60	SetState: State change to 4
311	12.794688			CC3300	98	bmTransport_Receive: Processing chunk of size 768
312	12.794688			CC3300	72	bmState_SetEvent: New Event: 5
313	12.794688			CC3300	69	Set command complete. len 4
314	12.794688			CC3300	95	commandCompleteMBox_sendReport len 6
315	12.911881			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
316	12.911881			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
317	12.912875			CC3300	98	bmTransport_Receive: Processing chunk of size 768
318	12.912875			CC3300	72	bmState_SetEvent: New Event: 5
319	12.912875			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
320	12.912875			CC3300	60	SetState: State change to 2
321	12.912875			CC3300	69	Set command complete. len 4
322	12.912875			CC3300	95	commandCompleteMBox_sendReport len 6
323	12.958838			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
324	12.958838			CC3300	95	commandCompleteMBox_sendReport len 0
325	13.069766			CC3300	72	bmState_SetEvent: New Event: 4
326	13.069766			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
327	13.070717			CC3300	60	SetState: State change to 4
328	13.070717			CC3300	72	bmState_SetEvent: New Event: 5
329	13.070717			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
330	13.070717			CC3300	60	SetState: State change to 2
331	13.070717			CC3300	69	Set command complete. len 4
332	13.070717			CC3300	95	commandCompleteMBox_sendReport len 6
333	13.195288			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
334	13.195288			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
335	13.195288			CC3300	60	SetState: State change to 4
336	13.195288			CC3300	100	bmTransport_Receive: Processing chunk of size 57344
337	13.196600			CC3300	72	bmState_SetEvent: New Event: 5
338	13.196600			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
339	13.196600			CC3300	60	SetState: State change to 2
340	13.196600			CC3300	69	Set command complete. len 4
341	13.196600			CC3300	95	commandCompleteMBox_sendReport len 6
342	13.321624			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
343	13.322604			CC3300	72	bmState_SetEvent: New Event: 4
344	13.322604			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
345	13.322604			CC3300	60	SetState: State change to 4
346	13.322604			CC3300	98	bmTransport_Receive: Processing chunk of size 768
347	13.322604			CC3300	69	Set command complete. len 4
348	13.323577			CC3300	95	commandCompleteMBox_sendReport len 6
349	13.352105			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
350	13.352105			CC3300	95	commandCompleteMBox_sendReport len 0
351	13.448184			CC3300	72	bmState_SetEvent: New Event: 4
352	13.448184			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
353	13.449193			CC3300	60	SetState: State change to 4
354	13.449193			CC3300	72	bmState_SetEvent: New Event: 5
355	13.449193			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
356	13.449193			CC3300	60	SetState: State change to 2
357	13.449193			CC3300	69	Set command complete. len 4
358	13.450182			CC3300	95	commandCompleteMBox_sendReport len 6
359	13.485654			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
360	13.485654			CC3300	95	commandCompleteMBox_sendReport len 0
361	13.587526			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
362	13.587526			CC3300	60	SetState: State change to 4
363	13.587526			CC3300	98	bmTransport_Receive: Processing chunk of size 768
364	13.587526			CC3300	72	bmState_SetEvent: New Event: 5
365	13.587526			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
366	13.588581			CC3300	60	SetState: State change to 2
367	13.588581			CC3300	69	Set command complete. len 4
368	13.588581			CC3300	95	commandCompleteMBox_sendReport len 6
369	13.588581			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
370	13.703044			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
371	13.703044			CC3300	72	bmState_SetEvent: New Event: 4
372	13.703044			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
373	13.703044			CC3300	60	SetState: State change to 4
374	13.703044			CC3300	98	bmTransport_Receive: Processing chunk of size 768
375	13.703044			CC3300	74	bmState_SetEvent: New Event: 208
376	13.703044			CC3300	60	SetState: State change to 2
377	13.704317			CC3300	95	commandCompleteMBox_sendReport len 6
378	13.746093			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
379	13.746093			CC3300	95	commandCompleteMBox_sendReport len 0
380	13.845314			CC3300	72	bmState_SetEvent: New Event: 5
381	13.845314			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
382	13.845314			CC3300	60	SetState: State change to 2
383	13.845314			CC3300	69	Set command complete. len 4
384	13.845314			CC3300	95	commandCompleteMBox_sendReport len 6
385	13.846292			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
386	13.846292			CC3300	95	commandCompleteMBox_sendReport len 0
387	13.960633			CC3300	60	SetState: State change to 4
388	13.960633			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
389	13.960633			CC3300	60	SetState: State change to 2
390	13.960633			CC3300	69	Set command complete. len 4
391	13.960633			CC3300	95	commandCompleteMBox_sendReport len 6
392	13.997694			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
393	13.997694			CC3300	95	commandCompleteMBox_sendReport len 0
394	14.083460			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
395	14.083460			CC3300	72	bmState_SetEvent: New Event: 4
396	14.084436			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
397	14.084436			CC3300	60	SetState: State change to 4
398	14.084436			CC3300	98	bmTransport_Receive: Processing chunk of size 768
399	14.084436			CC3300	72	bmState_SetEvent: New Event: 5
400	14.084436			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
401	14.085413			CC3300	60	SetState: State change to 2
402	14.085413			CC3300	69	Set command complete. len 4
403	14.085413			CC3300	95	commandCompleteMBox_sendReport len 6
404	14.132695			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
405	14.132695			CC3300	95	commandCompleteMBox_sendReport len 0
406	14.205926			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
407	14.205926			CC3300	72	bmState_SetEvent: New Event: 4
408	14.206881			CC3300	98	bmTransport_Receive: Processing chunk of size 768
409	14.206881			CC3300	72	bmState_SetEvent: New Event: 5
410	14.206881			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
411	14.206881			CC3300	60	SetState: State change to 2
412	14.206881			CC3300	69	Set command complete. len 4
413	14.206881			CC3300	95	commandCompleteMBox_sendReport len 6
414	14.370931			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
415	14.370931			CC3300	72	bmState_SetEvent: New Event: 4
416	14.370931			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
417	14.371901			CC3300	98	bmTransport_Receive: Processing chunk of size 768
418	14.371901			CC3300	72	bmState_SetEvent: New Event: 5
419	14.371901			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
420	14.371901			CC3300	60	SetState: State change to 2
421	14.371901			CC3300	69	Set command complete. len 4
422	14.371901			CC3300	95	commandCompleteMBox_sendReport len 6
423	14.372877			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
424	14.372877			CC3300	95	commandCompleteMBox_sendReport len 0
425	14.498795			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
426	14.498795			CC3300	110	bmState_MainLoop: Received event 64 while in state 128
427	14.499770			CC3300	72	bmState_SetEvent: New Event: 5
428	14.499770			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
429	14.499770			CC3300	60	SetState: State change to 2
430	14.499770			CC3300	69	Set command complete. len 4
431	14.500748			CC3300	95	commandCompleteMBox_sendReport len 6
432	14.500748			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
433	14.500748			CC3300	95	commandCompleteMBox_sendReport len 0
434	14.600798			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
435	14.600798			CC3300	60	SetState: State change to 4
436	14.600798			CC3300	98	bmTransport_Receive: Processing chunk of size 768
437	14.601773			CC3300	72	bmState_SetEvent: New Event: 5
438	14.601773			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
439	14.601773			CC3300	60	SetState: State change to 2
440	14.601773			CC3300	69	Set command complete. len 4
441	14.601773			CC3300	95	commandCompleteMBox_sendReport len 6
442	14.615566			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
443	14.615566			CC3300	95	commandCompleteMBox_sendReport len 0
444	14.723002			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
445	14.723002			CC3300	60	SetState: State change to 4
446	14.723948			CC3300	72	bmState_SetEvent: New Event: 5
447	14.723948			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
448	14.723948			CC3300	60	SetState: State change to 2
449	14.723948			CC3300	69	Set command complete. len 4
450	14.723948			CC3300	95	commandCompleteMBox_sendReport len 6
451	14.755875			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
452	14.755875			CC3300	95	commandCompleteMBox_sendReport len 0
453	14.873933			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
454	14.874922			CC3300	98	bmTransport_Receive: Processing chunk of size 768
455	14.875911			CC3300	60	SetState: State change to 2
456	14.875911			CC3300	69	Set command complete. len 4
457	14.875911			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
458	14.876873			CC3300	95	commandCompleteMBox_sendReport len 0
459	14.971579			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000010 and masked status 0x00000000
460	14.971579			CC3300	60	SetState: State change to 4
461	14.972553			CC3300	98	bmTransport_Receive: Processing chunk of size 768
462	15.114678			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
463	15.114678			CC3300	74	bmState_SetEvent: New Event: 224
464	15.115633			CC3300	98	bmTransport_Receive: Processing chunk of size 768
465	15.115633			CC3300	60	SetState: State change to 2
466	15.115633			CC3300	69	Set command complete. len 4
467	15.115633			CC3300	95	commandCompleteMBox_sendReport len 6
468	15.115633			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
469	15.115633			CC3300	95	commandCompleteMBox_sendReport len 0
470	15.235670			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000000
471	15.236648			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
472	15.236648			CC3300	60	SetState: State change to 4
473	15.236648			CC3300	98	bmTransport_Receive: Processing chunk of size 768
474	15.236648			CC3300	72	bmState_SetEvent: New Event: 5
475	15.236648			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
476	15.236648			CC3300	60	SetState: State change to 2
477	15.236648			CC3300	69	Set command complete. len 4
478	15.238085			CC3300	95	commandCompleteMBox_sendReport len 6
479	15.359521			CC3300	110	bmState_MainLoop: Received event 64 while in state 128
480	15.359521			CC3300	98	bmTransport_Receive: Processing chunk of size 768
481	15.360499			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
482	15.385099			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
483	15.385099			CC3300	95	commandCompleteMBox_sendReport len 0
484	15.494638			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
485	15.494638			CC3300	60	SetState: State change to 4
486	15.494638			CC3300	98	bmTransport_Receive: Processing chunk of size 768
487	15.495617			CC3300	72	bmState_SetEvent: New Event: 5
488	15.495617			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
489	15.495617			CC3300	60	SetState: State change to 2
490	15.495617			CC3300	69	Set command complete. len 4
491	15.495617			CC3300	95	commandCompleteMBox_sendReport len 6
492	15.620277			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
493	15.620277			CC3300	72	bmState_SetEvent: New Event: 4
494	15.620277			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
495	15.620277			CC3300	60	SetState: State change to 4
496	15.620277			CC3300	98	bmTransport_Receive: Processing chunk of size 768
497	15.620277			CC3300	72	bmState_SetEvent: New Event: 5
498	15.620277			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
499	15.621620			CC3300	60	SetState: State change to 2
500	15.621620			CC3300	69	Set command complete. len 4
501	15.621620			CC3300	95	commandCompleteMBox_sendReport len 6
502	15.621620			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
503	15.621620			CC3300	95	commandCompleteMBox_sendReport len 0
504	15.755383			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
505	15.755383			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
506	15.755383			CC3300	60	SetState: State change to 4
507	15.756357			CC3300	72	bmState_SetEvent: New Event: 5
508	15.756357			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
509	15.756357			CC3300	60	SetState: State change to 2
510	15.756357			CC3300	69	Set command complete. len 4
511	15.756357			CC3300	95	commandCompleteMBox_sendReport len 6
512	15.756357			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
513	15.757404			CC3300	95	commandCompleteMBox_sendReport len 0
514	15.867555			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
515	15.867555			CC3300	72	bmState_SetEvent: New Event: 4
516	15.867555			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
517	15.868533			CC3300	60	SetState: State change to 4
518	15.868533			CC3300	72	bmState_SetEvent: New Event: 5
519	15.868533			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
520	15.868533			CC3300	60	SetState: State change to 2
521	15.868533			CC3300	69	Set command complete. len 4
522	15.868533			CC3300	95	commandCompleteMBox_sendReport len 6
523	15.869504			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
524	15.869504			CC3300	95	commandCompleteMBox_sendReport len 0
525	15.996774			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
526	15.996774			CC3300	72	bmState_SetEvent: New Event: 4
527	15.996774			CC3300	60	SetState: State change to 4
528	15.997747			CC3300	98	bmTransport_Receive: Processing chunk of size 768
529	15.997747			CC3300	72	bmState_SetEvent: New Event: 5
530	15.997747			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
531	15.997747			CC3300	60	SetState: State change to 2
532	15.997747			CC3300	69	Set command complete. len 4
533	15.997747			CC3300	95	commandCompleteMBox_sendReport len 6
534	15.997747			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
535	15.999262			CC3300	95	commandCompleteMBox_sendReport len 0
536	16.113025			CC3300	72	bmState_SetEvent: New Event: 4
537	16.113025			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
538	16.114017			CC3300	60	SetState: State change to 4
539	16.114017			CC3300	98	bmTransport_Receive: Processing chunk of size 768
540	16.160019			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
541	16.160019			CC3300	95	commandCompleteMBox_sendReport len 0
542	16.238916			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
543	16.238916			CC3300	72	bmState_SetEvent: New Event: 4
544	16.238916			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
545	16.238916			CC3300	98	bmTransport_Receive: Processing chunk of size 768
546	16.261866			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
547	16.261866			CC3300	95	commandCompleteMBox_sendReport len 0
548	16.374946			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
549	16.374946			CC3300	72	bmState_SetEvent: New Event: 4
550	16.374946			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
551	16.375923			CC3300	72	bmState_SetEvent: New Event: 5
552	16.375923			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
553	16.375923			CC3300	60	SetState: State change to 2
554	16.375923			CC3300	69	Set command complete. len 4
555	16.375923			CC3300	95	commandCompleteMBox_sendReport len 6
556	16.375923			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
557	16.375923			CC3300	95	commandCompleteMBox_sendReport len 0
558	16.495918			CC3300	72	bmState_SetEvent: New Event: 4
559	16.495918			CC3300	107	bmState_MainLoop: Received event 4 while in state 0
560	16.495918			CC3300	98	bmTransport_Receive: Processing chunk of size 768
561	16.495918			CC3300	72	bmState_SetEvent: New Event: 5
562	16.496902			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
563	16.496902			CC3300	60	SetState: State change to 2
564	16.496902			CC3300	69	Set command complete. len 4
565	16.496902			CC3300	95	commandCompleteMBox_sendReport len 6
566	16.508176			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
567	16.508176			CC3300	95	commandCompleteMBox_sendReport len 0
568	16.615734			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000020 and masked status 0x00000010
569	16.616711			CC3300	98	bmTransport_Receive: Processing chunk of size 768
570	16.655094			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
571	16.655094			CC3300	95	commandCompleteMBox_sendReport len 0
572	16.728043			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
573	16.728043			CC3300	72	bmState_SetEvent: New Event: 4
574	16.728043			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
575	16.728043			CC3300	60	SetState: State change to 4
576	16.729509			CC3300	98	bmTransport_Receive: Processing chunk of size 768
577	16.729509			CC3300	72	bmState_SetEvent: New Event: 5
578	16.729509			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
579	16.729509			CC3300	60	SetState: State change to 2
580	16.729509			CC3300	69	Set command complete. len 4
581	16.729509			CC3300	95	commandCompleteMBox_sendReport len 6
582	16.791096			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
583	16.791096			CC3300	95	commandCompleteMBox_sendReport len 0
584	16.854276			CC3300	72	bmState_SetEvent: New Event: 4
585	16.854276			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
586	16.854276			CC3300	60	SetState: State change to 4
587	16.855228			CC3300	72	bmState_SetEvent: New Event: 5
588	16.855228			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
589	16.855228			CC3300	60	SetState: State change to 2
590	16.855228			CC3300	69	Set command complete. len 4
591	16.855228			CC3300	95	commandCompleteMBox_sendReport len 6
592	16.915339			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
593	16.915339			CC3300	95	commandCompleteMBox_sendReport len 0
594	16.998846			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000010 and masked status 0x00000000
595	16.998846			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
596	16.998846			CC3300	60	SetState: State change to 4
597	17.100785			CC3300	98	bmTransport_Receive: Processing chunk of size 768
598	17.100785			CC3300	72	bmState_SetEvent: New Event: 5
599	17.100785			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
600	17.100785			CC3300	60	SetState: State change to 2
601	17.100785			CC3300	69	Set command complete. len 4
602	17.100785			CC3300	95	commandCompleteMBox_sendReport len 6
603	17.100785			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
604	17.100785			CC3300	95	commandCompleteMBox_sendReport len 0
605	17.150724			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
606	17.150724			CC3300	72	bmState_SetEvent: New Event: 4
607	17.150724			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
608	17.150724			CC3300	60	SetState: State change to 4
609	17.151700			CC3300	98	bmTransport_Receive: Processing chunk of size 768
610	17.151700			CC3300	72	bmState_SetEvent: New Event: 5
611	17.151700			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
612	17.151700			CC3300	60	SetState: State change to 2
613	17.151700			CC3300	69	Set command complete. len 4
614	17.151700			CC3300	95	commandCompleteMBox_sendReport len 6
615	17.152679			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000000
616	17.266695			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
617	17.266695			CC3300	72	bmState_SetEvent: New Event: 4
618	17.267706			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
619	17.267706			CC3300	60	SetState: State change to 4
620	17.267706			CC3300	98	bmTransport_Receive: Processing chunk of size 768
621	17.267706			CC3300	72	bmState_SetEvent: New Event: 5
622	17.267706			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
623	17.267706			CC3300	60	SetState: State change to 2
624	17.267706			CC3300	71	Set command complete. len 224
625	17.267706			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
626	17.269128			CC3300	95	commandCompleteMBox_sendReport len 0
627	17.372868			CC3300	60	SetState: State change to 4
628	17.372868			CC3300	72	bmState_SetEvent: New Event: 5
629	17.372868			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
630	17.372868			CC3300	60	SetState: State change to 2
631	17.373875			CC3300	69	Set command complete. len 4
632	17.373875			CC3300	95	commandCompleteMBox_sendReport len 6
633	17.422052			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
634	17.422052			CC3300	95	commandCompleteMBox_sendReport len 0
635	17.518263			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
636	17.518263			CC3300	72	bmState_SetEvent: New Event: 4
637	17.519254			CC3300	69	Set command complete. len 4
638	17.519254			CC3300	95	commandCompleteMBox_sendReport len 6
639	17.519254			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
640	17.519254			CC3300	95	commandCompleteMBox_sendReport len 0
641	17.657278			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
642	17.657278			CC3300	72	bmState_SetEvent: New Event: 4
643	17.658251			CC3300	72	bmState_SetEvent: New Event: 5
644	17.658251			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
645	17.658251			CC3300	60	SetState: State change to 2
646	17.658251			CC3300	69	Set command complete. len 4
647	17.658251			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
648	17.658251			CC3300	95	commandCompleteMBox_sendReport len 0
649	17.756578			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
650	17.756578			CC3300	72	bmState_SetEvent: New Event: 4
651	17.756578			CC3300	98	bmTransport_Receive: Processing chunk of size 768
652	17.773185			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
653	17.774168			CC3300	95	commandCompleteMBox_sendReport len 0
654	17.881650			CC3300	72	bmState_SetEvent: New Event: 4
655	17.881650			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
656	17.881650			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
657	17.882628			CC3300	60	SetState: State change to 2
658	17.882628			CC3300	69	Set command complete. len 4
659	17.882628			CC3300	95	commandCompleteMBox_sendReport len 6
660	17.995455			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
661	17.995455			CC3300	60	SetState: State change to 4
662	17.995455			CC3300	98	bmTransport_Receive: Processing chunk of size 768
663	17.995455			CC3300	72	bmState_SetEvent: New Event: 5
664	17.996698			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
665	17.996698			CC3300	60	SetState: State change to 2
666	17.996698			CC3300	69	Set command complete. len 4
667	18.057826			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
668	18.057826			CC3300	95	commandCompleteMBox_sendReport len 0
669	18.139527			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
670	18.139527			CC3300	72	bmState_SetEvent: New Event: 4
671	18.139527			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
672	18.140506			CC3300	60	SetState: State change to 4
673	18.140506			CC3300	98	bmTransport_Receive: Processing chunk of size 768
674	18.140506			CC3300	60	SetState: State change to 2
675	18.141492			CC3300	69	Set command complete. len 4
676	18.170539			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
677	18.262490			CC3300	98	bmTransport_Receive: Processing chunk of size 768
678	18.262490			CC3300	72	bmState_SetEvent: New Event: 5
679	18.391113			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
680	18.391113			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
681	18.392068			CC3300	60	SetState: State change to 4
682	18.392068			CC3300	72	bmState_SetEvent: New Event: 5
683	18.392068			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
684	18.393043			CC3300	60	SetState: State change to 2
685	18.393043			CC3300	69	Set command complete. len 4
686	18.393043			CC3300	95	commandCompleteMBox_sendReport len 6
687	18.409977			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
688	18.410914			CC3300	95	commandCompleteMBox_sendReport len 0
689	18.518142			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
690	18.518142			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
691	18.518142			CC3300	60	SetState: State change to 4
692	18.518142			CC3300	98	bmTransport_Receive: Processing chunk of size 768
693	18.518142			CC3300	60	SetState: State change to 2
694	18.519650			CC3300	69	Set command complete. len 4
695	18.519650			CC3300	95	commandCompleteMBox_sendReport len 6
696	18.519650			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
697	18.519650			CC3300	95	commandCompleteMBox_sendReport len 0
698	18.654447			CC3300	60	SetState: State change to 2
699	18.654447			CC3300	69	Set command complete. len 4
700	18.655432			CC3300	95	commandCompleteMBox_sendReport len 6
701	18.655432			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
702	18.655432			CC3300	95	commandCompleteMBox_sendReport len 0
703	18.756102			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
704	18.756793			CC3300	72	bmState_SetEvent: New Event: 4
705	18.756793			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
706	18.756793			CC3300	60	SetState: State change to 4
707	18.756793			CC3300	98	bmTransport_Receive: Processing chunk of size 768
708	18.756793			CC3300	72	bmState_SetEvent: New Event: 5
709	18.757801			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
710	18.757801			CC3300	60	SetState: State change to 2
711	18.757801			CC3300	69	Set command complete. len 4
712	18.757801			CC3300	95	commandCompleteMBox_sendReport len 6
713	18.800143			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
714	18.883682			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000080 and masked status 0x00000000
715	18.883682			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
716	18.883682			CC3300	60	SetState: State change to 4
717	18.883682			CC3300	72	bmState_SetEvent: New Event: 5
718	18.883682			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
719	18.919524			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
720	18.919524			CC3300	95	commandCompleteMBox_sendReport len 0
721	19.003551			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
722	19.004561			CC3300	72	bmState_SetEvent: New Event: 4
723	19.004561			CC3300	60	SetState: State change to 4
724	19.042679			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
725	19.042679			CC3300	95	commandCompleteMBox_sendReport len 0
726	19.160147			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
727	19.160147			CC3300	72	bmState_SetEvent: New Event: 4
728	19.160147			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
729	19.160147			CC3300	60	SetState: State change to 4
730	19.161152			CC3300	98	bmTransport_Receive: Processing chunk of size 768
731	19.161152			CC3300	72	bmState_SetEvent: New Event: 5
732	19.161152			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
733	19.161152			CC3300	60	SetState: State change to 2
734	19.161152			CC3300	69	Set command complete. len 4
735	19.161152			CC3300	95	commandCompleteMBox_sendReport len 6
736	19.161152			CC3300	95	commandCompleteMBox_sendReport len 0
737	19.275824			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
738	19.275824			CC3300	72	bmState_SetEvent: New Event: 4
739	19.275824			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
740	19.275824			CC3300	60	SetState: State change to 4
741	19.276802			CC3300	98	bmTransport_Receive: Processing chunk of size 768
742	19.276802			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
743	19.276802			CC3300	60	SetState: State change to 2
744	19.281849			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
745	19.281849			CC3300	95	commandCompleteMBox_sendReport len 0
746	19.411410			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
747	19.411410			CC3300	72	bmState_SetEvent: New Event: 4
748	19.411410			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
749	19.412387			CC3300	60	SetState: State change to 4
750	19.412387			CC3300	72	bmState_SetEvent: New Event: 5
751	19.412387			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
752	19.412387			CC3300	60	SetState: State change to 2
753	19.412387			CC3300	69	Set command complete. len 4
754	19.412387			CC3300	95	commandCompleteMBox_sendReport len 6
755	19.413783			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000000
756	19.530931			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
757	19.530931			CC3300	72	bmState_SetEvent: New Event: 4
758	19.530931			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
759	19.530931			CC3300	60	SetState: State change to 4
760	19.530931			CC3300	98	bmTransport_Receive: Processing chunk of size 768
761	19.530931			CC3300	72	bmState_SetEvent: New Event: 5
762	19.530931			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
763	19.532364			CC3300	60	SetState: State change to 2
764	19.532364			CC3300	69	Set command complete. len 4
765	19.532364			CC3300	95	commandCompleteMBox_sendReport len 6
766	19.659665			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
767	19.660637			CC3300	72	bmState_SetEvent: New Event: 4
768	19.660637			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
769	19.660637			CC3300	60	SetState: State change to 4
770	19.660637			CC3300	98	bmTransport_Receive: Processing chunk of size 768
771	19.660637			CC3300	72	bmState_SetEvent: New Event: 5
772	19.661613			CC3300	95	commandCompleteMBox_sendReport len 6
773	19.661613			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
774	19.783560			CC3300	98	bmTransport_Receive: Processing chunk of size 768
775	19.783560			CC3300	72	bmState_SetEvent: New Event: 5
776	19.783560			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
777	19.784843			CC3300	60	SetState: State change to 2
778	19.784843			CC3300	69	Set command complete. len 4
779	19.784843			CC3300	95	commandCompleteMBox_sendReport len 6
780	19.784843			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
781	19.904632			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
782	19.904632			CC3300	72	bmState_SetEvent: New Event: 4
783	19.904632			CC3300	98	bmTransport_Receive: Processing chunk of size 768
784	19.904632			CC3300	72	bmState_SetEvent: New Event: 5
785	19.904632			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
786	19.904632			CC3300	60	SetState: State change to 2
787	19.904632			CC3300	69	Set command complete. len 4
788	19.905978			CC3300	97	commandCompleteMBox_sendReport len 224
789	19.917522			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
790	20.020750			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
791	20.020750			CC3300	72	bmState_SetEvent: New Event: 4
792	20.020750			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
793	20.020750			CC3300	60	SetState: State change to 4
794	20.021737			CC3300	98	bmTransport_Receive: Processing chunk of size 768
795	20.021737			CC3300	60	SetState: State change to 2
796	20.021737			CC3300	69	Set command complete. len 4
797	20.021737			CC3300	95	commandCompleteMBox_sendReport len 6
798	20.050324			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
799	20.156868			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
800	20.156868			CC3300	72	bmState_SetEvent: New Event: 4
801	20.156868			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
802	20.156868			CC3300	60	SetState: State change to 4
803	20.157845			CC3300	98	bmTransport_Receive: Processing chunk of size 768
804	20.157845			CC3300	125	bm_transport_code_aes_dma_trans: NUM_BYTES_IN_WORD < dmaOutOffset
805	20.157845			CC3300	72	bmState_SetEvent: New Event: 5
806	20.157845			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
807	20.157845			CC3300	60	SetState: State change to 2
808	20.157845			CC3300	69	Set command complete. len 4
809	20.157845			CC3300	95	commandCompleteMBox_sendReport len 6
810	20.176370			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
811	20.306725			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
812	20.306725			CC3300	72	bmState_SetEvent: New Event: 4
813	20.306725			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
814	20.306725			CC3300	60	SetState: State change to 4
815	20.308024			CC3300	98	bmTransport_Receive: Processing chunk of size 768
816	20.308024			CC3300	72	bmState_SetEvent: New Event: 5
817	20.308024			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
818	20.412449			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
819	20.412449			CC3300	72	bmState_SetEvent: New Event: 4
820	20.413437			CC3300	60	SetState: State change to 4
821	20.413437			CC3300	95	commandCompleteMBox_sendReport len 6
822	20.413437			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
823	20.413437			CC3300	95	commandCompleteMBox_sendReport len 0
824	20.540579			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
825	20.540579			CC3300	72	bmState_SetEvent: New Event: 4
826	20.540579			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
827	20.540579			CC3300	60	SetState: State change to 4
828	20.540579			CC3300	98	bmTransport_Receive: Processing chunk of size 768
829	20.541909			CC3300	72	bmState_SetEvent: New Event: 5
830	20.541909			CC3300	69	Set command complete. len 4
831	20.542413			CC3300	95	commandCompleteMBox_sendReport len 0
832	20.639819			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
833	20.639819			CC3300	72	bmState_SetEvent: New Event: 4
834	20.640804			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
835	20.640804			CC3300	60	SetState: State change to 4
836	20.640804			CC3300	98	bmTransport_Receive: Processing chunk of size 768
837	20.675145			CC3300	72	bmState_SetEvent: New Event: 5
838	20.675145			CC3300	108	bmState_MainLoop: Received event 16 while in state 0
839	20.675145			CC3300	95	commandCompleteMBox_sendReport len 6
840	20.676123			CC3300	95	commandCompleteMBox_sendReport len 0
841	20.790813			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
842	20.791788			CC3300	72	bmState_SetEvent: New Event: 4
843	20.791788			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
844	20.791788			CC3300	60	SetState: State change to 4
845	20.791788			CC3300	98	bmTransport_Receive: Processing chunk of size 768
846	20.791788			CC3300	72	bmState_SetEvent: New Event: 5
847	20.791788			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
848	20.791788			CC3300	60	SetState: State change to 2
849	20.793006			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
850	20.793006			CC3300	95	commandCompleteMBox_sendReport len 0
851	20.914784			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
852	20.915746			CC3300	72	bmState_SetEvent: New Event: 4
853	20.915746			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
854	20.915746			CC3300	60	SetState: State change to 4
855	20.915746			CC3300	98	bmTransport_Receive: Processing chunk of size 768
856	20.915746			CC3300	74	bmState_SetEvent: New Event: 129
857	20.945796			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
858	21.035767			CC3300	98	bmTransport_Receive: Processing chunk of size 768
859	21.036751			CC3300	95	commandCompleteMBox_sendReport len 6
860	21.066714			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
861	21.178491			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
862	21.178491			CC3300	72	bmState_SetEvent: New Event: 4
863	21.178491			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
864	21.178491			CC3300	60	SetState: State change to 4
865	21.179468			CC3300	98	bmTransport_Receive: Processing chunk of size 768
866	21.179468			CC3300	72	bmState_SetEvent: New Event: 5
867	21.179468			CC3300	107	bmState_MainLoop: Received event 5 while in state 4
868	21.179468			CC3300	60	SetState: State change to 2
869	21.179468			CC3300	69	Set command complete. len 4
870	21.179468			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x0000000b and masked status 0x00000008
871	21.179468			CC3300	95	commandCompleteMBox_sendReport len 0
872	21.279385			CC3300	182	nabHostIf_InterruptNabFunctionalHandler: got a functional interrupt with raw status 0x00000007 and masked status 0x00000004
873	21.279385			CC3300	72	bmState_SetEvent: New Event: 4
874	21.279385			CC3300	107	bmState_MainLoop: Received event 4 while in state 2
875	21.280898			CC3300	60	SetState: State change to 4
876	21.280898			CC3300	98	bmTransport_Receive: Processing chunk of size 396
877	21.280898			CC3300	125	bm_transport_code_aes_dma_trans: NUM_BYTES_IN_WORD < dmaOutOffset
878	21.280898			CC3300	121	bmContainer_ProcessBinObj: Processing bin object record of type 0
879	21.280898			CC3300	106	bm_transport_data_process: Record data process done
880	21.280898			CC3300	95	------------- Validation start -------------
881	21.365384			CC3300	69	bootman_randDelay: Bypassed
882	21.421897			CC3300	95	commandCompleteMBox_sendReport len 0
883	21.421897			CC3300	69	bootman_randDelay: Bypassed
884	21.421897			CC3300	69	bootman_randDelay: Bypassed
885	21.421897			CC3300	69	bootman_randDelay: Bypassed
886	21.421897			CC3300	113	bmContainer_Validate: Start validation flow. Num of records: 6
887	21.423333			CC3300	82	Validation start: ROT
888	21.423333			CC3300	96	First Compare: Scrambled magic number is: 0x35
889	21.423333			CC3300	90	First Compare: Set timeout to: 3808 uSec
890	21.423333			CC3300	91	First Compare: First Compare result: 0x11
891	21.423333			CC3300	79	HWCompSuccess_RotHandler
892	21.424699			CC3300	69	bootman_randDelay: Bypassed
893	21.424699			CC3300	82	Validation start: CRL
894	21.425207			CC3300	96	First Compare: Scrambled magic number is: 0x88
895	21.425207			CC3300	90	First Compare: Set timeout to: 3808 uSec
896	21.425207			CC3300	91	First Compare: First Compare result: 0x11
897	21.425207			CC3300	69	bootman_randDelay: Bypassed
898	21.425207			CC3300	96	First Compare: Scrambled magic number is: 0xd7
899	21.425207			CC3300	96	First Compare: Scrambled magic number is: 0xaf
900	21.426193			CC3300	91	First Compare: First Compare result: 0x11
901	21.426193			CC3300	69	bootman_randDelay: Bypassed
902	21.426193			CC3300	78	bmStatus_SetStatus: Set status 23
903	21.426193			CC3300	90	Validation start: Flow number
904	21.426193			CC3300	96	First Compare: Scrambled magic number is: 0xd0
905	21.426193			CC3300	91	First Compare: First Compare result: 0x11
906	21.426193			CC3300	81	HWCompSuccess_FlowHandler
907	21.428616			CC3300	91	containerType=0 numOfRecords=127
908	113.231668			CC3300	90	Twt_SendSetup: descriptor allocation failed ! linkId 0x0
909	113.231668			CC3300	90	Twt_SendSetup: descriptor allocation failed ! linkId 0x1
910	113.310762			CC3300	81	StopToneDoneHandler [0x80] !
911	113.312124			CC3300	90	Twt_SendSetup: descriptor allocation failed ! linkId 0x1
912	113.313115			CC3300	90	Twt_SendSetup: descriptor allocation failed ! linkId 0x1
913	113.314090			CC3300	90	Twt_SendSetup: descriptor allocation failed ! linkId 0x1
914	149.306589			CC3300	93	roleID = 0, rolesBitmap = 0
915	149.310494			CC3300	67	ERROR: fread activated but not supported
916	149.311471			CC3300	67	ERROR: fread activated but not supported
917	149.421072			CC3300	80	ReadClockInfo: Slow clock source external
918	159.303369			CC3300	93	roleID = 0, rolesBitmap = 0
919	169.342778			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
920	189.368044			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
921	199.368459			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
922	209.397724			CC3300	93	roleID = 0, rolesBitmap = 0
923	219.423017			CC3300	93	roleID = 0, rolesBitmap = 0
924	229.439067			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
925	239.453923			CC3300	93	roleID = 0, rolesBitmap = 0
926	239.455868			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
927	249.468297			CC3300	72	ValidationCalcCrl: Allocation failed
928	249.469292			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
929	259.476782			CC3300	93	roleID = 0, rolesBitmap = 0
930	269.468624			CC3300	93	roleID = 0, rolesBitmap = 0
931	269.469601			CC3300	142	Calibration request is added to command queue. Need to finish handling the previous request
932	269.470581			CC3300	80	ReadClockInfo: Slow clock source external